![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/LG-036320-WEB-R.jpg)
Legrand Enclosure Metallic Internal Door 934mm x 548mm
Legrand
Legrand Enclosure Metallic Internal Door 934mm x 548mm
REF. 036320
EAN.
3414970795120
£267.84
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Inner door |
---|---|
Version as glazed door | No |
Version as door for disconnecting switch interlocking | No |
Width | 548 mm |
Height | 934 mm |
Depth | 17 mm |
EMC-version | No |
---|---|
Material | Steel |
Surface finishing | Powder coating |
Colour | Grey |
Degree of protection (IP) | IP20 |
Documents
1 document
Instruction manual
2 documents
Catalogue page
Catalogue chart
1 document
3D Autocad
SELECT AN ACTION