Legrand DIN Rail Mounting Claw 35mm
Legrand
Legrand DIN Rail Mounting Claw 35mm
REF. 037439
EAN.
3245060374396
£1.12
/
1 piece
Product available in
100 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Fastening parts/-set |
---|---|
Width | 35 mm |
Height | 40 mm |
---|---|
Depth | 10 mm |
Documents
1 document
Catalogue page
SELECT AN ACTION