Legrand Configuration Tool for Lighting Management Sensor
MOSAIC lighting sensor
Legrand
Legrand Configuration Tool for Lighting Management Sensor
REF. 088235
EAN.
3245060882358
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
With manual transmitter | Yes |
---|---|
Wall-mounted transmitter | No |
Window transmitter | No |
Supplied remote control | Yes |
Signal transmission | Infrared |
Number of channels | 1 |
Mounting method | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | No |
Surface protection | Untreated |
Colour | White |
RAL-number (similar) | 9016 |
---|---|
Transparent | No |
Range | 4 m |
Suitable for switch | No |
Suitable for dimmer | No |
Suitable for venetian shutter switch | No |
Suitable for indication element | No |
Suitable for movement sensor | Yes |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Documents
1 document
Instruction manual
1 document
Agreement
OC / CB-681064A
(1.18 Mo)
SELECT AN ACTION