Legrand Asymmetrical DIN Rail Mounting Adaptor
Lina 25 cable duct
Legrand
Legrand Asymmetrical DIN Rail Mounting Adaptor
REF. 036466
EAN.
3245060364663
£1.41
/
1 piece
Product available in
20 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of fastening | DIN rail (top hat rail) 35 mm |
---|---|
Type of DIN-rail adapter | Straight |
Material | Plastic |
---|
Documents
1 document
Catalogue page
SELECT AN ACTION