![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-AM1C-WEB-R.jpg)
Legrand Aluminium Power Grommet 144mm with 13A Switched Socket
Legrand
Legrand Aluminium Power Grommet 144mm with 13A Switched Socket
REF. AM1C
EAN.
5019102163457
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Round |
---|---|
Number of device cups | 1 |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of socket outlets British Standard BS1363 | 1 |
Housing material | Aluminium |
Surface protection housing | Galvanized |
Degree of protection (IP) | IP20 |
With opening carpeting | No |
Protective frame carpeting | Yes |
Colour | Grey |
---|---|
RAL-number | 7012 |
Suitable for subfloor duct | No |
Suitable for hollow floor | Yes |
Suitable for wet cleaning | No |
Outer diameter | 144 mm |
Built-in diameter | 125 mm |
Min. built-in depth | 95 mm |
Documents
1 document
Catalogue page
SELECT AN ACTION