EZ-Path Series 33 Fire Stopping Device 7 Gang Wall Fixing Plate Pair
EZ-Path
Legrand
EZ-Path Series 33 Fire Stopping Device 7 Gang Wall Fixing Plate Pair
REF. CM250170
EAN.
3414971328389
Discount family : C26
£221.56
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Shape | Quadrangular |
Outer height | 108 mm |
Outer width | 610 mm |
Plate thickness/product length | 267 mm |
---|---|
Accessories required | Yes |
Volume bin/bag | 0 kg |
Volume can/cartouche | 0 ml |
Documents
1 document
Technical Sheet
1 document
Catalogue chart
1 document
BIM file
SELECT AN ACTION