![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/41/LG-412015-WEB-R.jpg)
EMDX³ with Netatmo Connected Energy Meter
EMDX³ with Netatmo
Legrand
EMDX³ with Netatmo Connected Energy Meter
REF. 412015
EAN.
3414971510180
Discount family : W81
£56.12
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Radio frequent bidirectional | Yes |
Model | Energy meter |
Connection type | Direct , Cable |
Reactive power | No |
Approved according to PTB | No |
S0 impulse interface | None |
Tariff switch | No |
Width | 17.7 mm |
Height | 101.9 mm |
Depth | 67.2 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | 5-45 °C |
Storage temperature | -40-70 °C |
Voltage type | AC |
Nominal voltage | 100-240 V |
---|---|
Frequency | 50-60 Hz |
Terminal marking indication | Yes |
Halogen free | Yes |
Terminals capacity | 0.75-2.5 mm² |
Label space/information surface | Yes |
Fitted with USB plug | No |
Mounting method | DIN rail |
Addressable | No |
Contains Batteries and/or Accumulator | No |
Connected object | Yes |
Operating method | Zigbee |
Application store for download | Google Play Store , App Store |
Programming way | Smartphone apps |
Programmable | Yes |
Interoperable connection Protocol | No |
Connectable by Internet box | No |
Compatible voice assistants | Amazon Alexa , Apple Siri , Google Assistant |
Application name | Home + Control |
Product use function | Energy measurement and metering |
Documents
2 documents
Technical Sheet
Instruction manual
4 documents
Agreement
OC / CB-FR_715847
(0.31 Mo)
Agreement
Decl. UE RED-10 219 02
(0.23 Mo)
Agreement
NF-NF208_1030
(0.54 Mo)
Agreement
Decl. UE RED-A 4069 A
(0.2 Mo)
SELECT AN ACTION