Skip to main content
Logo print
title

Electrak Plastic Power Grommet 169mm with 13A 30mA RCD Switched Socket Pre-Wired to Standard Earth 32A Unfused Tap-Off 5m

Electrak

Electrak Plastic Power Grommet 169mm with 13A 30mA RCD Switched Socket Pre-Wired to Standard Earth 32A Unfused Tap-Off 5m

REF. EG0047 EAN. 5012774014218
Discount family : P12
£212.43 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cover model Round
Number of device cups 1
Number of socket outlets with protective contact CEE 7/3 (type F) 0
Number of socket outlets British Standard BS1363 1
Housing material Other
Surface protection housing Galvanized
Degree of protection (IP) IP20
With opening carpeting Yes
Protective frame carpeting Yes
Colour Grey
RAL-number 7024
Suitable for subfloor duct No
Suitable for hollow floor Yes
Suitable for wet cleaning No
Outer diameter 169 mm
Built-in diameter 150 mm
Min. built-in depth 102 mm

Documents

1 document
Catalogue page