
Electrak On-Desk Module White with 3 x Fused Sockets, 2 x Cat5e/Cat6 RJ45, 1.5m Flex and Intersoc-R Connector
Electrak
Electrak On-Desk Module White with 3 x Fused Sockets, 2 x Cat5e/Cat6 RJ45, 1.5m Flex and Intersoc-R Connector
REF. PD1330AC
EAN.
5012774598619
Discount family : P19
£130.00
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Folding | No |
Extendable | No |
Shape | Rectangular |
Material | Aluminium |
Colour | White |
Length | 287 mm |
Width | 91 mm |
Height | 78 mm |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of socket outlets British Standard BS1363 | 3 |
Number of socket outlets swiss standard type 13 | 0 |
Number of socket outlets swiss standard type 15 | 0 |
---|---|
Number of socket outlets swiss standard type 23 | 0 |
Number of socket outlets swiss standard type 25 | 0 |
Number of HDMI-connections | 0 |
Number of D-Sub sockets 15-pole | 0 |
Number of USB connections | 0 |
Number of audio connections | 0 |
Number of CAT 5E connections | 2 |
Number of CAT 6 connections | 2 |
Number of empty module positions | 0 |
Over voltage protection | No |
Documents
1 document
Catalogue chart
SELECT AN ACTION