![](/modules/custom/legrand_ecat/assets/img/no-image.png)
Electrak On-Desk Module White with 2 x Fused Sockets, 1 x 50mm x 50mm Carrier, 1.5m Flex and GST Connector
Electrak
Electrak On-Desk Module White with 2 x Fused Sockets, 1 x 50mm x 50mm Carrier, 1.5m Flex and GST Connector
REF. PB1320AL
EAN.
5012774598299
Discount family : P19
£93.99
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Folding | No |
Extendable | No |
Shape | Rectangular |
Material | Aluminium |
Colour | White |
Length | 237 mm |
Width | 91 mm |
Height | 78 mm |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of socket outlets British Standard BS1363 | 2 |
Number of socket outlets swiss standard type 13 | 0 |
Number of socket outlets swiss standard type 15 | 0 |
---|---|
Number of socket outlets swiss standard type 23 | 0 |
Number of socket outlets swiss standard type 25 | 0 |
Number of HDMI-connections | 0 |
Number of D-Sub sockets 15-pole | 0 |
Number of USB connections | 0 |
Number of audio connections | 0 |
Number of CAT 5E connections | 0 |
Number of CAT 6 connections | 0 |
Number of empty module positions | 2 |
Over voltage protection | No |
Documents
1 document
Catalogue chart
SELECT AN ACTION