Electrak 24 Standard Underfloor Busbar 2 Pole + Earth 32A Unfused High Integrity Tap-Off 3m
Electrak
Electrak 24 Standard Underfloor Busbar 2 Pole + Earth 32A Unfused High Integrity Tap-Off 3m
REF. DP1332
EAN.
5012774012894
Discount family : P23
£48.01
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of conductors (without earthing) | 2 |
---|---|
Number of poles | 2 |
Rated current AC 50 Hz | 32 A |
Rated voltage AC 50 Hz | 230-400 V |
Phase selection | No |
With locking | Yes |
Branch off type | Pipe in-lead |
Number of CEE socket outlets | 0 |
Number of NEMA socket outlets | 0 |
Number of other socket outlets | 0 |
---|---|
Protection | None |
Colour | White |
RAL-number | 9010 |
Degree of protection (IP) | IP40 |
Length | 3000 mm |
Width | 75 mm |
Height | 43 mm |
Documents
2 documents
Catalogue page
Catalogue chart
SELECT AN ACTION