DX³ Padlock Support for MCBs, RCDs or Switch Disconnectors
DX³
Legrand
DX³ Padlock Support for MCBs, RCDs or Switch Disconnectors
REF. 406303
EAN.
3245064063036
£7.68
/
1 piece
Product available in
2 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Max. number of padlocks | 1 |
---|---|
Suitable for shackle diameter | 5-6 mm |
Width | 28 mm |
Height | 16 mm |
---|---|
Depth | 16.6 mm |
Documents
1 document
Instruction manual
1 document
Catalogue page
SELECT AN ACTION