Skip to main content
Logo print

DX³ 6000A 2 Pole 25A AC Type RCBO C Curve 30mA

DX³ Legrand

DX³ 6000A 2 Pole 25A AC Type RCBO C Curve 30mA

REF. 411160 EAN. 3245064111607
£155.34 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of poles (total) 2
Number of protected poles 2
Rated voltage 230 V
Rated current 25 A
Rated fault current 0.03 A
Leakage current type AC
Current limiting class 3
Rated short-circuit breaking capacity according to EN 61009 6 kA
Rated short-circuit breaking capacity according to IEC 60947-2 10 kA
Rated short-circuit breaking capacity Icn according to EN 61009-1 6 kA
Surge current capacity 0.25 kA
Voltage type AC
Frequency 50 Hz
Release characteristic C
Concurrently switching neutral conductor Yes
With interlocking device Yes
Pollution degree 2
Width in number of modular spacings 4
Built-in depth 44 mm
Flush-mounted installation Yes
Anti-nuisance tripping version No
Degree of protection (IP) IP20
Connectable conductor cross section solid-core 1-35 mm²
Connectable conductor cross section multi-wired 1-25 mm²

Documents

1 document
Technical Sheet
F01314EN-04.pdf pdf (1.5 Mo)
1 document
Catalogue page
1 document
3D Autocad
411164.dwg dwg (0.27 Mo)
1 document
Agreement
NF-NF012_1382 (0.89 Mo)