CX³ with Netatmo 20A 230V AC Connected Contactor
CX3 with Netatmo
Legrand
CX³ with Netatmo 20A 230V AC Connected Contactor
REF. 412171
EAN.
3414971795563
Discount family : W81
£81.46
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated operating voltage | 240-240 V |
---|---|
Rated operation current | 20 A |
Voltage type (operating voltage) | AC |
Number of contacts as normally open contact | 1 |
Slider for hand switch | No |
Width in number of modular spacings | 1 |
Additional equipment possible | No |
Degree of protection (IP) | IP3X |
Width | 17.8 mm |
Height | 95.9 mm |
Depth | 70.1 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-45 °C |
---|---|
Storage temperature | -40-70 °C |
Frequency | 50-50 Hz |
Terminal marking indication | Yes |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Terminals capacity | 0.75-6 mm² |
Connection type | Cable |
Label space/information surface | Yes |
Mounting method | DIN rail |
Documents
2 documents
Technical Sheet
Instruction manual
1 document
3D Autocad
3 documents
Agreement
NF-NF012_3529/A1
(0.55 Mo)
Agreement
Decl. UE RED-3906 B
(0.2 Mo)
Agreement
OC / CB-FR_715717/A1
(0.22 Mo)
SELECT AN ACTION