CP Electronics Basic Switching Push Button IP54 Ceiling Surface Mounted PIR Occupancy Sensor
CP ELECTRONICS
CP Electronics Basic Switching Push Button IP54 Ceiling Surface Mounted PIR Occupancy Sensor
REF. GESM
EAN.
5012774629320
5 year warranty
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Background monitoring | No |
---|---|
With acoustic sensor | No |
With connection cable | No |
---|---|
Connection cable length | 0 mm |
Documents
1 document
Installation Guide
SELECT AN ACTION