Classe 100 Hands Free Video Kit with Internal Unit and Push Button Entrance Panel with Wide Angle Camera
Classe 100
Bticino
Classe 100 Hands Free Video Kit with Internal Unit and Push Button Entrance Panel with Wide Angle Camera
REF. 364612
EAN.
8005543631102
Discount family : W21
£756.00
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
With video | Yes |
---|---|
Number of indoor stations | 1 |
Number of outdoor stations | 1 |
Installation technique | Bus system |
Mounting method indoor station | Surface mounted |
Colour indoor station | White |
Mounting method outdoor station | Surface mounted |
Material outdoor station | Aluminium |
Colour outdoor station | Grey |
Expandable to max. number of indoor stations | 2 |
Expandable to max. number of outdoor stations | 2 |
Picture system | PAL |
Can be connected to smartphone | No |
Internal communication | Yes |
Hands free | Yes |
With day/night function | Yes |
Opening angle camera | 105 ° |
Zoom, pan/tilt function | No |
With memory function | No |
Manual adjustable camera | Yes |
Label space/information surface | Yes |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 164 mm |
Height | 165 mm |
Depth | 20.5 mm |
Degree of impact strength (IK) | IK10 |
Degree of protection (IP) | IP54 |
Operating / setting temperature | -25-70 °C |
---|---|
Storage temperature | -10-70 °C |
Voltage type | DC |
Nominal voltage | 18-27 V |
Supply current | 0.030-0.35 A |
Frequency | 0-0 Hz |
Sound level | 81 dB |
Standby consumption | 30 mA |
Antimicrobial treatment | No |
Cable nature for connection | Flexible or rigid |
Cable section | 0.1-2.5 mm² |
Fitted with USB plug | Yes |
Fitted with rainproof plate protection | Yes |
With complemantary luminous signal | No |
Mounting method | Supporting bracket |
Vertical fixing center distance | 1600-1650 mm |
Control mode | Wireless |
Contains Batteries and/or Accumulator | No |
Additional unit | Yes |
Loudness setting | Yes |
Addressable | Yes |
Door entry system with mobile application | Yes |
Number of ringtones | 16 |
Remote opening of gate / Electric door opener | Yes |
Screen resolution | Other |
Screen brightness setting | Yes |
Screen contrast setting | Yes |
Camera type | Adjustable |
Max distance between internal and external unit | 600 m |
Connected object | No |
Documents
1 document
Instruction manual
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION