Cablofil Zinc Magnesium Steel Wire Cable Tray Small Clamp Plate with Integrated Bolt
Cablofil
Legrand
Cablofil Zinc Magnesium Steel Wire Cable Tray Small Clamp Plate with Integrated Bolt
REF. CM350571
EAN.
3599079917571
Discount family : C20D
£1.84
/
1 piece
Product available in
50 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Continuous |
---|---|
Material | Steel |
Material quality | Other |
Surface protection | Other |
Thread size (metric) | 6 |
---|---|
Suitable for flange thickness | 3.9-5.9 mm |
Bore diameter | 7 mm |
Documents
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION