Cablofil Zinc Coated Steel Wire Cable Tray Profile Cantilever Arm to Channel Adaptor Plate
Cablofil
Legrand
Cablofil Zinc Coated Steel Wire Cable Tray Profile Cantilever Arm to Channel Adaptor Plate
REF. CM557803
EAN.
3599075578035
Discount family : C20D
£6.93
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Other |
---|---|
Colour | Zinc |
Documents
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION