Cablofil Steel Wire Cable Tray Polyamide Multifix Base Plate
Cablofil
Legrand
Cablofil Steel Wire Cable Tray Polyamide Multifix Base Plate
REF. CM585145
EAN.
3599075851459
Discount family : C20C
£2.02
/
1 piece
Product available in
20 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Horizontal |
---|---|
Plate height | 86.2 mm |
Plate width | 54 mm |
Type of fastening | Snapper mounting |
Material | Other |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Other |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION