Cablofil Steel Wire Cable Tray Plastic Identification Tag Purple
Cablofil
Legrand
Cablofil Steel Wire Cable Tray Plastic Identification Tag Purple
REF. CM559117
EAN.
3599079929208
Price on request
Product available in
50 piece
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Width | 100 mm |
Height | 18 mm |
---|---|
Self adhesive mounting | No |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION