Cablofil Pre-Galvanised Steel Wire Cable Tray Cantilever Arm Fixing Bracket
Cablofil
Legrand
Cablofil Pre-Galvanised Steel Wire Cable Tray Cantilever Arm Fixing Bracket
REF. CM586050
EAN.
3599075860505
Discount family : C20C
£2.12
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for circuit integrity | No |
---|---|
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
---|---|
Surface protection | Continuously galvanized |
Colour | Zinc |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION