Cablofil Pre-Galvanised Steel Wire Cable Tray Bend Divider 24mm
Cablofil
Legrand
Cablofil Pre-Galvanised Steel Wire Cable Tray Bend Divider 24mm
REF. CM586711
EAN.
3599075867115
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Partition height | 24 mm |
---|---|
Length | 118 mm |
Model | L-profile |
Mounting perforation | No |
Type of fastening | Screwless |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | Yes |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Continuously galvanized and coated |
Colour | Zinc |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION