![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/58/LCM-TXF35_UC35_P_070803.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray Support Cradle 35mm
Cablofil
Legrand
Cablofil Hot Dip Galvanised Steel Wire Cable Tray Support Cradle 35mm
REF. CM586163
EAN.
3599075861632
Discount family : C20D
£8.92
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for cable management system height | 30-30 mm |
---|---|
Model | Other |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | No |
Tray mounting | Screwable |
Suitable for circuit integrity | No |
---|---|
Material | Steel |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Colour | Zinc |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION