Cablofil Electro Zinc Steel Wire Cable Tray Pre-Coupled 300mm x 54mm x 3m Length
Cablofil
Legrand
Cablofil Electro Zinc Steel Wire Cable Tray Pre-Coupled 300mm x 54mm x 3m Length
REF. CM200101
EAN.
3599079921615
Discount family : C20A
£58.55
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Profile shape | U-shape |
---|---|
Width | 300 mm |
Height | 54 mm |
Length | 3021 mm |
Useful cross section | 16620 mm² |
Integrated partition | None |
Model | Integrated connector |
Suitable for circuit integrity | No |
Material | Steel |
---|---|
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated |
Colour | Zinc |
Weight | 2.118 kg/m |
Load test type according to IEC 61537 | Type II |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Documents
3 documents
White Book
White Book
White Book
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION