Cablofil Electro Zinc Steel Wire Cable Tray 50mm x 54mm x 3m Length
Cablofil
Legrand
Cablofil Electro Zinc Steel Wire Cable Tray 50mm x 54mm x 3m Length
REF. CM000061
EAN.
3599070000616
Discount family : C20A
£24.89
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Profile shape | U-shape |
---|---|
Width | 50 mm |
Height | 54 mm |
Length | 3000 mm |
Useful cross section | 2558 mm² |
Integrated partition | None |
Model | Without connector |
Suitable for circuit integrity | Yes |
Material | Steel |
---|---|
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated |
Colour | Zinc |
Weight | 0.6315375 kg/m |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION