Cablofil 316L Stainless Steel Wire Cable Tray Support Cradle 50mm
Cablofil
Legrand
Cablofil 316L Stainless Steel Wire Cable Tray Support Cradle 50mm
REF. CM586044
EAN.
3599075860444
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for cable management system height | 50-50 mm |
---|---|
Model | Face out bracket (C-bracket) |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | No |
Tray mounting | Screwable |
Load bearing capacity | 120 N |
---|---|
Suitable for circuit integrity | No |
Material | Stainless steel |
Material quality | Other |
Surface protection | Other |
Colour | Stainless steel |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION