Cablofil 316L Stainless Steel Wire Cable Tray Support Cradle 35mm
Cablofil
Legrand
Cablofil 316L Stainless Steel Wire Cable Tray Support Cradle 35mm
REF. CM586164
EAN.
3599075861649
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for cable management system height | 30-30 mm |
---|---|
Model | Other |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | No |
Tray mounting | Screwable |
Suitable for circuit integrity | No |
---|---|
Material | Stainless steel |
Material quality | Other |
Surface protection | Other |
Colour | Stainless steel |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION