Cablofil 316L Stainless Steel Wire Cable Tray Coach Bolt M6 x 12mm with Shouldered Hexagon Nut
Cablofil
Legrand
Cablofil 316L Stainless Steel Wire Cable Tray Coach Bolt M6 x 12mm with Shouldered Hexagon Nut
REF. CM801004
EAN.
3599078010044
Price on request
Product available in
100 piece
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Stainless steel |
---|---|
Surface protection | Untreated |
Thread size (metric) | 6 |
Length to bottom side head | 12 mm |
---|---|
With nut | Yes |
Documents
1 document
Technical guide
1 document
Catalogue page
SELECT AN ACTION