Cablofil 316L Stainless Steel Wire Cable Tray Central Hanger 100mm
Cablofil
Legrand
Cablofil 316L Stainless Steel Wire Cable Tray Central Hanger 100mm
REF. CM586104
EAN.
3599075861045
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 125 mm |
---|---|
Width | 60 mm |
Height | 133.8 mm |
Diameter | 21 mm |
Thread size (metric) | 0 |
Model | Ceiling bracket |
Load bearing capacity | 2500 N |
Hinging | No |
Adjustable | No |
---|---|
Suitable for circuit integrity | No |
Material | Stainless steel |
Stainless steel, pickled | Yes |
Material quality | Other |
Surface protection | Other |
Colour | Stainless steel |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION