Arteor Screw-Type Female HD15 Socket 2 Module White
Arteor
Legrand
Arteor Screw-Type Female HD15 Socket 2 Module White
REF. 572282
EAN.
3245065722826
Discount family : W24
£104.36
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with central cover plate |
---|---|
Utilization | D-Sub 15-pole |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | Yes |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface finishing | Matt |
Colour | White |
Transparent | No |
Type of fastening | Engage (snap) |
---|---|
Number of modules (module system) | 2 |
Suitable for number of connectors | 1 |
With strain relief | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
Device width | 45 mm |
Device height | 45 mm |
Min. depth of built-in installation box | 40 mm |
Built-in depth | 31 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Documents
2 documents
Technical Sheet
Instruction manual
1 document
Catalogue page
SELECT AN ACTION