Arteor 100/240V AC Sensitive Switch 2 Module Square White
Arteor
Legrand
Arteor 100/240V AC Sensitive Switch 2 Module Square White
REF. 572051
EAN.
3245065720518
Discount family : W24
£173.90
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with central cover plate |
---|---|
Model | Relay |
Type of load | Other |
Substation input | No |
Light value memory | No |
Applicable with button | Yes |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Mounting method | Flush-mounted |
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
Transparent | No |
Nominal voltage | 240 V |
Frequency | 50-60 Hz |
Rated current | 4.1 A |
Switch capacity | 1000-1000 W |
Type of fastening | Other |
Connected object | No |
Documents
2 documents
Technical Sheet
Instruction manual
1 document
Catalogue page
1 document
Agreement
OC / CB-583005/A1
(0.32 Mo)
SELECT AN ACTION