Filter
Clear all
Category
Technical characteristics
-
Transparent
-
Sensor type
-
Material
-
With DALI interface
-
Material quality
-
With connection cable
-
Constant light control
-
HVAC-control
-
Surface protection
-
Model
-
Forced switch off
-
Mounting method
-
Animal zone
-
Creep-under protection
-
Substation input
-
Temperature
-
Background monitoring
-
Networkable
-
Optimum mounting height
-
Staircase light controller
-
Bridging switch
-
Max. reach sideways
-
Surface finishing
-
Max. reach frontally
-
Diameter reach on floor
-
Suitable for wireless transmission
-
RAL-number (similar)
-
Remote operation
-
Supplied remote control
-
Response value sensitivity adjustable
-
Response value luminosity adjustable
-
With signal unit
-
Teach-function for response value luminosity
-
Dim function with dimmer basic element
-
Connection cable length
-
Min. switch-on time
-
Max. duty cycle
-
Switch-off delay
-
Switching-on delay
-
Detection angle horizontal
-
Pivoting range sensor, horizontal
-
Pivoting range sensor, vertical
-
Response value luminosity
-
Max. switching power
-
Max. switching power
-
Suitable for C-load
-
Number of switching zones
-
Max. starting current
-
Control current
-
With alarm function
-
With acoustic sensor
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Standby consumption
-
Mandatory neutral
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Terminals capacity
-
Label space/information surface
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Auto switch
CP ELECTRONICS
Presence Detector
REF. MWS1A-C-PRM
CP Electronics PRM Switching Low Profile IP40 Ceiling Back Box Mounted Microwave Presence Detector
You can only compare 4 products, you must remove 1 to add this one
CP ELECTRONICS
Presence Detector
REF. MWS1A-C-PRM-VFC
CP Electronics PRM Switching Low Profile IP40 Ceiling Back Box Mounted Microwave Presence Detector Volt Free Contacts
You can only compare 4 products, you must remove 1 to add this one