Filter
Clear all
Category
Technical characteristics
-
Cable tray height
-
Construction type
-
Change of direction
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Material
-
Material quality
-
Angle
-
Inner radius
-
Inner radius
-
Surface protection
-
Model
-
Material thickness
-
Material thickness
-
Material thickness
-
Suitable for circuit integrity
-
Side perforation
-
Bottom perforation
-
NATO-mounting holes
-
Stainless steel, pickled
-
With cover
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
Legrand
Swifts
REF. XRFIR100G
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 90° Inside Riser 100mm x 80mm
You can only compare 4 products, you must remove 1 to add this one
Legrand
Swifts
REF. XRFIR150G
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 90° Inside Riser 150mm x 80mm
You can only compare 4 products, you must remove 1 to add this one
Legrand
Swifts
REF. XRFIR225G
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 90° Inside Riser 225mm x 80mm
You can only compare 4 products, you must remove 1 to add this one
Legrand
Swifts
REF. XRFIR300G
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 90° Inside Riser 300mm x 80mm
You can only compare 4 products, you must remove 1 to add this one
Legrand
Swifts
REF. XRFIR450G
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 90° Inside Riser 450mm x 80mm
You can only compare 4 products, you must remove 1 to add this one
Legrand
Swifts
REF. XRFIR600G
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 90° Inside Riser 600mm x 80mm
You can only compare 4 products, you must remove 1 to add this one