-
Type of accessory/spare part
-
Type of handle
-
Type of handle
-
Type of accessory/spare part
-
Type of handle
-
Type of accessory/spare part
-
Rated current In
-
Rated current In
-
Busbar thickness
-
Toggle
-
Accessory
-
Transparent
-
Type of DIN-rail adapter
-
Toggle
-
Transparent
-
Text
-
Busbar width
-
Material
-
Material
-
Padlock locking
-
Material
-
Spare part
-
Padlock locking
-
Material
-
Clamping range
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for
-
Material quality
-
Suitable for sheet-metal screw
-
Punch shape
-
Espagnolette locking (3-point locking)
-
Screwing system
-
Espagnolette locking (3-point locking)
-
Self adhesive mounting
-
Hole diameter
-
Material quality
-
Dismantling possible
-
Screwing system
-
Screwing system
-
Type of closure
-
Max. conductor cross section
-
Magnetic
-
Type of closure
-
Type of closure
-
Type of closure
-
Fluorescent
-
Length
-
Suitable for plate thickness
-
Flexible
-
Length
-
Length
-
Length
-
Max. rated operation current Ie
-
Surface protection
-
Surface protection
-
Model
-
With grounding connection
-
Surface protection
-
Model
-
Material thickness
-
Model
-
Model
-
Model
-
Material thickness
-
Model
-
Model
-
Model
-
Model
-
Model
-
Suitable for round conductor connection
-
Mounting method
-
Thread moulding
-
Pitch thread
-
Suitable for sector conductor connection
-
Suitable for strip conductor connection
-
Hardened
-
Thread size (metric)
-
Type of fastening
-
Thread size (metric)
-
Thread size (metric)
-
Thread size (metric)
-
Thread size (metric)
-
Head form
-
Head form
-
Thread diameter
-
Self-adhesive
-
Thread diameter
-
Self boring
-
Self boring
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
Legrand Copper Connector Bar 12mm x 4mm x 990mm
Excluding VAT
Legrand Copper Connector Bar 12mm x 2mm x 990mm
Excluding VAT
Marina GRP Enclosure Wall Mounting Brackets for Heights 400mm to 1220mm (Set of 4)
Excluding VAT
Legrand Symmetrical DIN Rail 15mm x 2m
Excluding VAT
Legrand Padlock Adaptor
Excluding VAT
Legrand Cabstop IP55 Open-Work Plate Mounting Kit
Excluding VAT
Legrand Lock Handle with Barrel 2433 A
Excluding VAT
Marina GRP Enclosure Wall Mounting Brackets for Height 300mm (Set of 4)
Excluding VAT
Legrand Asymmetrical DIN Rail 15mm x 2m
Excluding VAT
Marina GRP Enclosure Depth Adjustment Kit
Excluding VAT
Legrand Protective Terminal Shield
Excluding VAT
Legrand Lock Handle with Blank
Excluding VAT
Legrand 45° DIN Rail Mounting Bracket (Set of 2)
Excluding VAT
Legrand Self-Adhesive Document Pocket 310mm x 200mm x 18mm
Excluding VAT
Legrand Asymmetrical DIN Rail 7.5mm x 2m
Excluding VAT
Legrand Self-Adhesive Document Pocket 230mm x 130mm x 18mm
Excluding VAT
Legrand Lock Housing Plastic
Excluding VAT
Legrand 6.5mm Male Triangle Rebate Lock Key
Excluding VAT
Legrand 8mm Male Triangle Rebate Lock Key
Excluding VAT
Legrand 11mm Male Triangle Rebate Lock Key
Excluding VAT
Legrand Double Bar Rebate Lock Key
Excluding VAT
Legrand Self-Adhesive Label Holder
Excluding VAT
Legrand 6.5mm Male Triangle Metal Rebate Lock Barrel
Excluding VAT
Legrand 8mm Male Triangle Metal Rebate Lock Barrel
Excluding VAT