Control
Developments within Legrand's isolation, control and signalling range include DX3 isolating switches which boast the same design improvements as DX3 MCBs, RCDs, RCBOs and in addition, CX3 contactors which are available with or without a handle.
DX3 Isolating switches | Changeover switches | Transformers and power supplies | CX3 power contactors | Time switches
Legrand Time-Lag Switch 230V AC 16A 0.5 Second to 10 Minute
Excluding VAT
DX³-IS 40A 3 Pole Switch Disconnector 400V AC
Excluding VAT
Legrand Bell Transformer 230V 12/8V AC 8VA
Excluding VAT
CX³ 25A 2 Pole Power Contactor 2 N/C with 230V AC Coil
Excluding VAT
Legrand Bell Transformer 230V 8V AC 4VA
Excluding VAT
CX³ 16A 2 Pole Power Contactor 1 N/C + 1 N/O with 24V AC Coil
Excluding VAT
CX³ 25A 2 Pole Power Contactor 2 N/O with 24V AC Coil
Excluding VAT
Vistop 5A Auxiliary Switch Main Contact
Excluding VAT
CX³ 25A 2 Pole Power Contactor 2 N/O with 230V AC Coil and Handle
Excluding VAT
CX³ 16A 2 Pole Power Contactor 1 N/C + 1 N/O with 230V AC Coil
Excluding VAT
DX³-IS 125A 2 Pole Switch Disconnector 400V AC
Excluding VAT
Vistop 5A Auxiliary Switch Additional N/C + N/O Contact
Excluding VAT
CX³ 32A Double 2 Way Changeover Switch
Excluding VAT
DX³-IS 63A 2 Pole Switch Disconnector 400V AC with Red Handle
Excluding VAT
DX³-IS 20A 4 Pole Switch Disconnector 400V AC
Excluding VAT
DX³-IS 32A 4 Pole Switch Disconnector 400V AC
Excluding VAT
DX³ 5mm Diameter Padlock
Excluding VAT
Legrand Programming Transfer Key
Excluding VAT
DX³-IS 100A 2 Pole Switch Disconnector 400V AC with Red Handle
Excluding VAT
DX³-IS 40A 2 Pole Switch Disconnector 400V AC
Excluding VAT
DX³-IS 32A 3 Pole Switch Disconnector 400V AC
Excluding VAT
CX³ Dual Function Push Button 1 N/O with Green LED Indicator 100/400V AC
Excluding VAT
DX³-IS 20A 2 Pole Switch Disconnector 400V AC with Indicator
Excluding VAT
DX³-IS 20A 3 Pole Switch Disconnector 400V AC
Excluding VAT
Energy efficiency
Our energy efficiency program provides a suite of products and solutions designed to reduce energy consumption and deliver energy savings. We also have a team of product specialists and technical experts on hand to guide and support you throughout your project.
Energy efficiencySustainability
At Legrand we are committed to improving lives and this means creating a more sustainable world for everybody. We specialise in electrical and digital infrastructure, we provide solutions for buildings that are simple, innovative and sustainable in their usage and by design.
Sustainability