Internal units and handsets

The range of video and audio internal units available handsfree or with a handset are suitable for different installation solutions: wall mounted, flush mounted, with adjustable device and table-top installation.

CLASSE 300X
The new range of Classe 300X video internal units combine the features of the previous Classe 300 with new and updated functions that allow you to remotely control the device.

With the Classe 300X you can transform every home into a connected home, effortlessly controlled by an App on your smart phone, whenever and wherever you are.

CLASSE 300
The Classe 300 video internal units feature a wide 7” touch screen display enhanced by a glossy glass effect finish. Classe 300 has been conceived with modern living styles in mind and comes in two finishes - light and dark.

Classe 300 allows users to easily manage calls and messages activated by touch sensitive buttons identifiable by a tactile guide for easy recognition.

  • Handsfree communication

  • Customisable menu

  • Video door entry answering machine

  • Audio and text notes

CLASSE 100
Classe 100 features a minimalist, discrete, and elegant design, enhanced by the white glass effect finish, for perfect integration in all types of decors. The range of internal units is available handsfree or with a handset and comes with a variety of installation options: surface or flush mounted to the wall; with adjustable tilt, or table top mounted.

Videos

Bticino Classe 100 video and audio door entry

Ideal for the modern home, Classe 100 internal hands free units are elegantly designed, user friendly and work on 2 wire technology that is easy to install. Available in video or audio options and also in a kit version.

Bticino Classe 100 | Table top installation

How to install the Bticino Classe 100 table top internal door entry unit.

Bticino Classe 100 | Table top with handset installation

How to install the Bticino Classe 100 table top internal door entry unit with handset.

Bticino Classe 100 | Flush mounted installation

How to install the Bticino Classe 100 flush mounted internal door entry unit.

Bticino Classe 100 | Flush mounted with tilting screen installation

How to install the Bticino Classe 100 flush mounted internal door entry unit with tilted screen.