Smarther with Netatmo | The new connected thermostat

Essential design and maximum comfort, wherever you are.

Smarther with Netatmo is the new connected thermostat from Legrand. With just a simple touch users can activate heating functions and control the temperature in their home.

Easily create smart programmes using the Home + Control app that have superior climate management, even when away from the home. Smarther with Netatmo is also compatible with voice assistants including Google Home, Amazon Alexa and Siri from Apple.

Key features

  • Control and manage the temperature, anywhere at anytime
  • Voice control and geolocation
  • Innovative boost function to activate heating for a limited time
  • View the level of humidity in the home
  • Manage multiple thermostats in the same home
  • Manage multiple thermostats installed in different homes
  • Integration with Netatmo smart radiator valves for control in every room
  • Flush or wall-mounted with a choice of two colours
  • Power supply: 230V AC

 

Netatmo smart radiator valves

If Smarther is being installed in a heating system with radiators, Netatmo smart radiator valves can be used to set the temperature of each individual radiator in every room using the Home + Control app.

 

Videos

Smarther with Netatmo

Smarther with Netatmo is the new connected thermostat from Legrand. With just a simple touch users can activate heating functions and control the temperature in their home.