Busbar systems
The Zucchini range of prefabricated busbars is one of the most comprehensive on the market, ranging from 25 A to 6300 A high power systems.
The range
XCP - HIGH POWER BUSBAR SYSTEM: Ranging from 630 A to 6300 A offering an IP55 degree of protection
MS AND MR - MEDIUM POWER BUSBAR SYSTEM: 63 A to 160 A, MR offers the perfect solution for rising mains up to 1000 A
LB PLUS – LIGHTING BUSBAR SYSTEM: Can meet all lighting and power demands from 25 A to 63 A
RCP IP68 - RESIN BUSBAR: High levels of mechanical strength, chemical resistance, ingress and impact protection
DISTRIBUTION FUSE BOARD TAP-OFF: Eliminates the need for separate tap-offs and wall mounted fuse boards
Autodesk revit plugin
With our Autodesk Revit plugin, users can draw busbar lines that integrate into their system design. Zucchini cast resin transformers and enclosures can also be added.
Downloads
Electrak 30 Single Sided Busbar 25A 2 Pole + Earth + Comms Suspended Feed Unit Left Hand with Right End Stop IP4X
Excluding VAT
Electrak 31 Single Sided Busbar 40A 3 Pole + Earth + Comms Suspended Feed Unit Right Hand with Left End Stop IP4X
Excluding VAT
Zucchini LB Plus Lighting Busbar 25A 2 Conductor 2 Outlet Type A Trunking Length 3m
Excluding VAT
Electrak 30 Single Sided Busbar 40A 2 Pole + Earth + Comms Suspended Feed Unit Left Hand with Right End Stop IP4X
Excluding VAT
Zucchini MS Double Sided Busbar 16A Tap-Off Box with D01 Fuseholder
Excluding VAT
Electrak 30 Single Sided Busbar 40A 2 Pole + Earth + Comms Suspended Feed Unit Right Hand with Left End Stop IP4X
Excluding VAT
Zucchini LB Plus Lighting Busbar 63A 4 Conductor Left Hand End Feed Unit with End Cover
Excluding VAT
Electrak 31 Single Sided Busbar 40A 3 Pole + Earth + Comms Suspended Feed Unit Left Hand with Right End Stop IP4X
Excluding VAT
Zucchini MS Double Sided Busbar 100A 4 Pole 3 + 3 Outlet Trunking Length 3m
Excluding VAT
Zucchini MS Double Sided Busbar 63-100A 4 Pole Flexible Elbow
Excluding VAT
Zucchini MS Double Sided Busbar 32A Tap-Off Box with D02 Fuseholder
Excluding VAT
Zucchini MS Double Sided Busbar 160A 4 Pole 3 + 3 Outlet Trunking Length 3m
Excluding VAT
Zucchini MS Double Sided Busbar 63A 4 Pole 1 + 1 Outlet Trunking Length 1m
Excluding VAT
Zucchini LB Plus Lighting Busbar 63A 4 Conductor 1 + 1 Outlet Type A Trunking Length 1.5m
Excluding VAT
Zucchini LB Plus Lighting Busbar 25A 2/4 Conductor Fast Fit Left Hand End Feed Unit with End Cover
Excluding VAT
Electrak 30 Double Sided Busbar 40A 2 Pole + Earth + Comms Suspended Feed Unit Left Hand with Right End Stop IP4X
Excluding VAT
Electrak 31 Double Sided Busbar 40A 3 Pole + Earth + Comms Suspended Feed Unit Left Hand with Right End Stop IP4X
Excluding VAT
Zucchini LB Plus Lighting Busbar 16A Phase Selection Unfused Tap-Off Plug
Excluding VAT
Zucchini LB Plus Lighting Busbar 10A Single Phase Unfused Tap-Off Plug L1-N with 3m H05VVF Cable
Excluding VAT
Zucchini LB Plus Lighting Busbar 25A 4 Conductor 4 Outlet Type A Trunking Length 3m
Excluding VAT
Electrak Busbar Trunking Empty Length 2m
Excluding VAT
Electrak Busbar Trunking End Stop Right Hand
Excluding VAT
Electrak 32 Single Sided Dual Circuit Busbar 25A 4 Pole + Earth + Comms Suspended Feed Unit Left Hand with Right End Stop IP4X
Excluding VAT
Electrak 32 Single Sided Dual Circuit Busbar 25A 4 Pole + Earth + Comms Suspended Feed Unit Right Hand with Left End Stop IP4X
Excluding VAT
Energy efficiency
Our energy efficiency program provides a suite of products and solutions designed to reduce energy consumption and deliver energy savings. We also have a team of product specialists and technical experts on hand to guide and support you throughout your project.
Energy efficiencySustainability
At Legrand we are committed to improving lives and this means creating a more sustainable world for everybody. We specialise in electrical and digital infrastructure, we provide solutions for buildings that are simple, innovative and sustainable in their usage and by design.
Sustainability