Swifts cable tray
The distinctive slot pattern on Swifts cable tray provides installers with total flexibility. Available in four types, this strong, durable system has been designed with fast-fit features. Each system is supported by a fully integrated range of time saving fixings and fittings that make it quick and easy to install, both internally and externally.
Product ranges | |||
SS - Tray depth: 12mm Finishes: |
MRF - Tray depth: 25mm Finishes: |
SRF - Tray depth: 50mm Finishes:
|
XRF - Tray depth: 80mm Finishes: |
SWIFTCLIP
Legrand’s cable management innovation Swiftclip, is the new, fast-fit alternative to conventional nuts and bolts that seamlessly connects lengths and fittings up to four times faster on medium and heavy duty Swifts cable trays.
- At least four times faster to fit*
- Cuts total installed cost
- Strength tested to British Standards
- Compatible with the existing Swifts cable tray system
- Available for external and internal applications
- No tools needed
*When fitting length to length or length to fitting. Full report available on request from Legrand.
UNIVERSAL BRACKET
Overcome obstacles and challenges on site with the universal bracket which can be hand folded, bent, split or hinged to offer a multitude of functions. Designed for use with a medium or heavy duty cable tray, the universal bracket is a must-have for any toolkit.
How to fit Legrand's Swiftclip from the Swifts cable tray range
Swiftclip is the latest addition to Legrand’s established Swifts cable management ranges that have been designed and manufactured in the UK since the 1960s. Swifts is synonymous with quality and has become a recognised name in a wide range of industries, including process, power and marine, transport and infrastructure and a variety of commercial developments.
Swifts cable tray universal bracket
Overcome obstacles and challenges on-site with the universal bracket. Designed for use with Swifts MRF and SRF cable tray, the universal bracket is a must-have for any toolkit. This simple, innovative addition to the range offers true versatility when faced with demanding site conditions.
The new Swiftclip from Legrand
Legrand, a world leading manufacturer of cable management systems, has launched a new innovative cable management component, developed to offer a fast fit alternative to the traditional nut and bolt. The new Swiftclip, which forms part of the UK’s market leading Swifts cable tray range, has been designed with speed in mind. Requiring no tools during installation, Swiftclip not only significantly reduces the number of components required, but also ensures installation times of at least four times faster than a nut and bolt solution.