Viking 3 terminal blocks
Available with a choice of screw, spring and heavy duty connection options, Viking 3 terminal blocks provide trusted, safe and reliable installations whatever your application.
Terminal blocks in the screw and spring connection ranges are complemented by a range of common accessories, including end stops, dividers and bridging combs.
Used in conjunction with Legrand’s CAB 3 marking system and Starfix ferrules and crimping tools, Viking 3 provides a total solution for easy to use connection systems.
SCREW CONNECTION
Universal screw technology ideal for distribution and process cabinets.
- Cable capacities from 0.25mm2 to 95mm2
- High quality steel clamp ensures mechanical strength
- Angled cable entries for easy cabling and visible cable marking
- Two central shunting zones
- Supplied pre-assembled in blocks of 5 or 10, using fixing pin
- Two marking zones
SPRING CONNECTION
Ideal for vibration sensitive environments such as cranes, machines and on board cabinets.
- Cable capacities from 0.5mm2 to 16mm2
- Angled cable entries for easy cabling and visible cable marking
- Direct insertion of rigid cable, or flexible cable with ferrules, in terminal blocks up to 6mm2
- Two central shunting zones
- Reduced cabling time
- Automatic connection with or without ferrules
- Two marking zones
- No regular retightening required
- 5mm pitch block facilitates 4mm cable
HEAVY DUTY CONNECTION
Enables copper and aluminium cables with cross sections from 35mm2 to 300mm2 to be connected directly or via lugs.
- Multiple mounting options: DIN rail, G rail or plate fixing
- Compatible with CAB 3 marking system
- Sealable to create weatherproof connections
- Separation barriers and protective covers available
- Provide facility for the termination of larger cables associated with long cable runs
INTEGRATED ACCESSORIES
Common accessories across the screw and spring connection ranges include:
- End stops with screwless fixing
- Bridging comb with automatic insertion up to 8mm (screw) or 12mm (spring) widths
- Identification of blown fuses (12 / 48V or 110 / 250V)
- Additional functions can be added: standard, neutral or protected isolation, MCBs automotive-type fuses, etc