Skip to main content
Logo print

Healthcare | Legrand United Kingdom

Healthcare


With the current demand for healthcare services, facilities are facing immense pressure to operate smoothly and effectively, whilst creating an environment conducive with well-being and recovery.

With our expertise in healthcare projects we can offer products, service and support that meet the needs of all stakeholders.

Image of surgery hospital lighting, showcasing our critical power support for healthcare services via tertiary power solutions

Critical power solutions


Back up power throughout the healthcare system is crucial and secondary power must be supported by tertiary power. We can offer a range of tertiary power solutions through our partners Power Control and support critical power including operating theatre backup power, operating lights, scanners and fail-safe redundancy. Our tertiary power solutions for the healthcare system are compliant with all industry standards: HTM 06-01 (Healthcare Safety Memorandum), BS 7671, BS 6290-4, IEC 60601 and BS EN 50171.

Image of a range of healthcare lighting throughout a hospital at night, showing the need for 24/7 healthcare solutions

Meeting the needs of a 24/7 environment


Demand on healthcare services makes it almost impossible to close areas of a hospital but this demand also brings expansion and additional equipment. We therefore understand the need to future-proof healthcare environments to allow for this expansion with minimal disruption. Solutions such as devices that allow for fully compliant fire stopping for power and data cable management pathways are perfect for meeting these needs.

Image of patient and nurse with calmer hospital lighting, helping to create a more relaxed healthcare system environment

Well-being and recovery environment


There is no doubt that creating a calm and relaxing environment for patients encourages quicker recovery and improved well-being. When designing healthcare environments these factors must be taken into consideration and lighting control can play a large part in this. Our lighting control systems can accommodate an LCM per room to allow for individual control of hospital lighting including a nurse light. Natural lighting patterns can also be mimicked to encourage better rest periods and improve the environment for patients and staff. 

Shell and core for healthcare applications

Shell and core


We want to support you through every stage of your project and that means understanding your needs at the shell and core phase. We specialise in high quality cable management solutions, a range of power distribution options as well as well as protection, control and measurement products.

Energy efficiency

Our energy efficiency program provides a suite of products and solutions designed to reduce energy consumption and deliver energy savings. We also have a team of product specialists and technical experts on hand to guide and support you throughout your project.

Energy efficiency

Sustainability

At Legrand we are committed to improving lives and this means creating a more sustainable world for everybody. We specialise in electrical and digital infrastructure, we provide solutions for buildings that are simple, innovative and sustainable in their usage and by design.

Sustainability

By incorporating CP Electronics PIR sensors into our systems we can confidently operate these powerful systems in a busy hospital environment and have peace of mind that the staff and patients are protected from accidental UV exposure

Stephen Byrne
Technical Manager at Amity International

Products


CTA image - UPS

UPS

Ensuring critical power is maintained under all circumstances is not only imperative it is life saving. Uninterruptible power supplies from Power Control ensure back up power kicks in when it is needed and supports power to key areas such as operating theatres and intensive care units.

CTA image - Fire safety

Busbar

A complete solution for low power distribution combined with switchboards, protection devices, transformers and UPS to ensure effective power distribution throughout the development of a healthcare building.

CTA image - Fire safety

Fire safety

With a high number of vulnerable or critically ill people occupying a healthcare building it is imperative that the building provides the maximum time for evacuation and that escape routes are clear and not at risk of premature collapse of cables.

CTA image - Cable management

Cable Management

Creating effective cable management pathways throughout a healthcare building ensures that the installation can support the different types of cabling, the protection of those cables and the prevention of premature collapse in the event of a fire.

CTA image - Lighting control

Lighting Control

Lighting controls can support well-being and safety within a hospital environment as well as making life easier for facility managers. From complete lighting control systems to individual PIR detectors, our CP Electronics brand has a vast range of products to meet the project needs.

CTA image - Door Entry

Door Entry

A 24/7 environment means that door entry systems are needed to protect vulnerable people from the spread of infection or unwanted visitors. With hands free options available, Bticino offers a simple solution for controlling access to parts of a building. 

Downloads


Healthcare application guide
pdf1.63 MB
An EZ-Path to passive fire protection in the healthcare sector
pdf487.23 KB
Legrand, contact us for more info on our healthcare applications

Contact us


To learn more about Legrand and what we can do for you and your clients, visit our contact us page or fill in the form below.

Personal information