Zucchini MS Busbar 63/100A Centre Feed Unit
Zucchini MS
Legrand
Zucchini MS Busbar 63/100A Centre Feed Unit
REF. 51511151
EAN.
8033777041831
Discount family : P04
£283.99
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current AC 50 Hz | 100 A |
---|---|
Power supply position | Centre |
Model | Single |
Number of poles | 3 |
Rated voltage AC 50 Hz | 0-400 V |
Colour | Grey |
---|---|
Degree of protection (IP) | IP40 |
Length | 816 mm |
Width | 100 mm |
Height | 180 mm |
Documents
2 documents
Instruction manual
Instruction manual
1 document
Catalogue page
SELECT AN ACTION