Zucchini MS Busbar 160A Centre Feed Unit
Zucchini MS
Legrand
Zucchini MS Busbar 160A Centre Feed Unit
REF. 51521151
EAN.
8033777041848
Discount family : P04
£490.61
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current AC 50 Hz | 160 A |
---|---|
Power supply position | Centre |
Model | Single |
Number of poles | 3 |
Rated voltage AC 50 Hz | 0-400 V |
Colour | Grey |
---|---|
Degree of protection (IP) | IP40 |
Length | 946 mm |
Width | 120 mm |
Height | 200 mm |
Documents
1 document
Instruction manual
1 document
Catalogue page
SELECT AN ACTION