Zucchini LB Plus Busbar 25A 2/4 Conductor Fast Fit Left Hand End Feed Unit with End Cover
Zucchini LB Plus
Legrand
Zucchini LB Plus Busbar 25A 2/4 Conductor Fast Fit Left Hand End Feed Unit with End Cover
REF. 75161002
EAN.
8033777197095
Discount family : P03
£53.74
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current AC 50 Hz | 25 A |
---|---|
Power supply position | End |
Model | Single |
Number of poles | 3 |
Rated voltage AC 50 Hz | 0-400 V |
Colour | Grey |
---|---|
Degree of protection (IP) | IP55 |
Length | 143 mm |
Width | 80 mm |
Height | 80 mm |
Documents
1 document
Instruction manual
2 documents
Catalogue chart
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION