Zucchini LB Plus Busbar Type B Steel Cable 5m with Self Locking Clamp
Zucchini LB Plus
Legrand
Zucchini LB Plus Busbar Type B Steel Cable 5m with Self Locking Clamp
REF. 75003008
EAN.
8033777086283
Discount family : P03
£18.18
/
1 piece
Product available in
12 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Type of fastening | Other |
Mounting method | Other |
---|
Documents
1 document
Instruction manual
1 document
Catalogue page
2 documents
Product Environmental Profile
Product Environmental Profile
SELECT AN ACTION