Zucchini LB Plus Busbar Suspension Bracket Lamp Hook
Zucchini LB Plus
Legrand
Zucchini LB Plus Busbar Suspension Bracket Lamp Hook
REF. 75003001
EAN.
8033777079360
Discount family : P03
£1.43
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Type of fastening | Other |
Mounting method | Other |
---|
Documents
1 document
Instruction manual
1 document
Catalogue page
2 documents
Product Environmental Profile
Product Environmental Profile
SELECT AN ACTION