Zucchini LB Plus Busbar PVC Cable Channel Bracket
Zucchini LB Plus
Legrand
Zucchini LB Plus Busbar PVC Cable Channel Bracket
REF. 75003006
EAN.
8033777086276
Discount family : P03
£5.89
/
1 piece
Product available in
6 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Mounting bracket |
---|---|
Type of fastening | Other |
Mounting method | Other |
---|
Documents
1 document
Instruction manual
1 document
Catalogue page
2 documents
Product Environmental Profile
Product Environmental Profile
SELECT AN ACTION