Viking 3 Terminal Block Width Bridging Comb 10 Block Width 5mm
Viking 3
Legrand
Viking 3 Terminal Block Width Bridging Comb 10 Block Width 5mm
REF. 037501
EAN.
3245060375010
£4.48
/
1 piece
Product available in
20 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Push-in type jumper bar |
---|---|
Number of bridged clamps | 10 |
Rated current In | 24 A |
Rated voltage | 800 V |
Insulated | Yes |
With shock protection | Yes |
---|---|
Mounting method | Pluggable |
Modular spacing | 5 mm |
Colour | Red |
Documents
1 document
Instruction manual
1 document
Catalogue page
SELECT AN ACTION