Viking 3 Terminal Block Test Meter Adaptor
Viking 3
Legrand
Viking 3 Terminal Block Test Meter Adaptor
REF. 037527
EAN.
3245060375270
£5.39
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connection type | Other |
---|---|
Number of poles | 1 |
Pin diameter | 4 mm |
With connection cable | No |
Tackable | No |
---|---|
Interlockable | No |
Colour | Grey |
Documents
1 document
Catalogue page
SELECT AN ACTION