Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray Universal Bracket Pair
Swifts
Legrand
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray Universal Bracket Pair
REF. MRFUBG
EAN.
5012774585473
Discount family : C01
£57.16
/
1 piece
Product available in
5 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Length- and angle joint |
---|---|
Hinged joint horizontal | No |
Hinged joint vertical | No |
Type of connection | Screw connector |
Suitable for wire mesh tray | No |
Suitable for cable ladder | No |
Suitable for cable tray | Yes |
Suitable for cable management system width | 50-900 mm |
Suitable for cable management system height | 25-25 mm |
Length | 270 mm |
Suitable for circuit integrity | No |
---|---|
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Operating / setting temperature | -20-120 °C |
Colour | Other |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
2 documents
Catalogue page
Catalogue chart
SELECT AN ACTION